Power Limitations by PoE Mode and AP Model
-
- Last UpdatedFeb 21, 2024
- 4 minutes read
The following tables list the Power over Ethernet (PoE) operating modes for each AP model, along with the performance and feature limitations when the AP is in any of the supported reduced power modes.
Indoor AP | Outdoor AP |
---|---|
R850 | T610 |
R750 | M510 |
R720 | T750 |
R710 | T750SE |
R650 | T350c |
R610 | T350d |
R550 | T350SE |
H550 |
R850
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 5Gbps Eth | 1Gbps Eth | USB | Comments | |
---|---|---|---|---|---|---|---|
DC | 4/4 | 8/8 | Enabled | Enabled | Enabled | ||
802.3af | 1/4 | 1/8 | Enabled | Disabled | Disabled | Not supported in operation mode | |
802.3at | 25W | 4/4 | 4/8 | Enabled | Enabled | Enabled (0.5W) | |
802.3bt/class5 | 35W | 4/4 | 8/8 | Enabled | Enabled | Enabled | |
PoE injector (Model 480125A) 60W | 4/4 | 4/8 | Enabled | Enabled | Enabled | Force to 802.3bt/class5 from SZ GUI |
R750
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 2.5Gbps Eth | 1Gbps Eth | USB | |
---|---|---|---|---|---|---|
DC | 4/4 | 4/4 | Enabled | Enabled | Enabled | |
802.3af | 2/4 | 2/4 | Enabled | Disabled | Disabled | |
802.3at | 25W | 4/4 | 4/4 | Enabled | Enabled | Enabled |
PoE injector (Model 480125A) 60W | 4/4 | 4/4 | Enabled (1Gbps speed) | Enabled | Enabled |
R720
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 2.5Gbps Eth | 1Gbps Eth | USB | Comments | |
---|---|---|---|---|---|---|---|
DC | 4/4 (22dBm) | 4/4 (23dBm) | Enabled | Enabled | Enabled | ||
802.3af | 1/4 (20dBm) | 1/4 (18dBm) | Enabled | Disabled | Disabled | ||
802.3at | 25W | 4/4 (20dBm) | 4/4 (18dBm) | Enabled | Disabled | Disabled | |
802.3bt/Class 5 | 35W | 4/4 (22dBm) | 4/4 (23dBm) | Enabled | Enabled | Enabled | |
PoE injector (Model 480125A) 60W | 4/4 | 4/4 | Enabled | Enabled | Enabled | Force to 802.3bt/Class 5 from GUI |
R710
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 1Gbps Eth (PoE) | 1Gbps Eth | USB | |
---|---|---|---|---|---|---|
DC | 4/4 (22dBm) | 4/4 (20dBm) | Enabled | Enabled | Enabled | |
802.3af | 2/4 (20dBm) | 4/4 (19dBm) | Enabled | Disabled | Disabled | |
802.3at/Injector (Model 480125A) | 25W | 4/4 (22dBm) | 4/4 (20dBm) | Enabled | Enabled | Enabled |
R650
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 2.5Gbps Eth(PoE) | 1Gbps Eth | USB | |
---|---|---|---|---|---|---|
DC | 2/2 | 4/4 | Enabled | Enabled | Enabled | |
802.3af | 2/2 | 2/4 | Enabled | Disabled | Disabled | |
802.3at | 25W | 2/2 | 4/4 | Enabled | Enabled | Enabled |
PoE Injector (Model 480125A) | 2/2 | 4/4 | Enabled (1Gbps speed) | Enabled | Enabled |
R610
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 1Gbps Eth(PoE) | 1Gbps Eth | USB | |
---|---|---|---|---|---|---|
DC | 4/4 | 4/4 | Enabled | Enabled | Enabled | |
802.3af | 2/4 | 4/4 | Enabled | Disabled | Disabled | |
802.3at/Injector (Model 480125A) | 24W | 4/4 | 4/4 | Enabled | Enabled | Enabled |
R550
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 1bps Eth(PoE) | 1Gbps Eth | USB | |
---|---|---|---|---|---|---|
DC | 2/2 (22 dBm) | 2/2 (22 dBm) | Enabled | Enabled | Enabled | |
802.3af | 2/2 (10 dBm) | 2/2 (18 dBm) | Enabled | Disabled | Disabled | |
802.3at | 25W | 2/2 (22 dBm) | 2/2 (22 dBm) | Enabled | Enabled | Enabled |
PoE Injector (Model 480125A) | 2/2 (22 dBm) | 2/2 (22 dBm) | Enabled | Enabled | Enabled |
H550
LLDP Power Ask | 2.4G Tx/Rx(16dBm) | 5G Tx/Rx(19dBm) | 1Gbps Eth | USB | PSE | |||
---|---|---|---|---|---|---|---|---|
POE_Out | Power @ PD | Maximum Cable Length | ||||||
DC | 2/2 | 2/2 | Enabled | Enabled | Enabled | |||
802.3af | 12.95W | 2/2 | 2/2 | Enabled | Disabled | Disabled | NA | NA |
802.3at/injector | 25W | 2/2 | 2/2 | Enabled | Enabled | Disabled | NA | NA |
Enabled | Enabled | 8.4W | 20m | |||||
Disabled | Enabled | 12.4W | 20m | |||||
802.3bt, uPoE, PoH | 40W | 2/2 | 2/2 | Enabled | Enabled | Enabled | 12.95W | 100m |
T610
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 1Gbps Eth (PoE) | 1Gbps Eth | USB | |
---|---|---|---|---|---|---|
DC | 3/3 (22dBm) | 3/3 (20dBm) | Enabled | Enabled | Enabled (0.5W) | |
802.3af | 2/3 (18dBm) | 3/3 (20dBm) | Enabled | Disabled | Disabled | |
802.3at/Injector (Model 480125A) | 25W | 3/3 (22dBm) | 3/3 (20dBm) | Enabled | Enabled | Enabled (0.5W) |
M510
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 1Gbps Eth(PoE) | 1Gbps Eth | USB | |
---|---|---|---|---|---|---|
DC | Full | 2/2 (23dBm) | 2/2 (20dBm) | Enabled | Enabled | Enabled |
802.3af | 12.95W | 1/2 (19dBm) | 2/2 (19dBm) | Enabled | Disabled | Disabled |
802.3at/Injector (Model 480125A) | 25W | 2/2 (23dBm) | 2/2 (20dBm) | Enabled | Enabled | Enabled |
T750
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 2.5Gbps Eth | 1Gbps Eth | USB | PSE | Comment | |
---|---|---|---|---|---|---|---|---|
DC | 4/4 | 4/4 | Enabled | Enabled | Enabled | Enabled | ||
802.3af | 1/4 | 1/4 | Enabled | Disabled | Disabled | Disabled | Not supported operation mode | |
802.3at w/o USB | 25W | 4/4 | 4/4 | Enabled | Enabled | Disabled | Disabled | |
802.3at w/ USB | 25W | 2/4 | 4/4 | Enabled | Disabled | Enabled | Disabled | Alt AT mode config by AP CLI |
802.3bt/Class 5 | 35W | 4/4 | 4/4 | Enabled | Enabled | Enabled | Disabled | |
803.3bt/Class 6 | 4/4 | 4/4 | Enabled | Enabled | Enabled | Disabled | 51W by H/W negotiation | |
802.3bt/Class 7 | 4/4 | 4/4 | Enabled | Enabled | Enabled | Enabled | 62W by H/W negotiation | |
PoE injector (Model 480125A) | 4/4 | 4/4 | Enabled (1Gbps speed) | Enabled | Enabled | Disabled | Force to 802.3bt/Class 5 | |
PoE injector | 4/4 | 4/4 | Enabled | Enabled | Enabled | Enabled | Force to 802.3bt/Class 7 |
T750SE
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 2.5Gbps Eth | 1Gbps Eth | USB | PSE | Comment | |
---|---|---|---|---|---|---|---|---|
DC | 4/4 | 4/4 | Enabled | Enabled | Enabled | Enabled | ||
802.3af | 1/4 | 1/4 | Enabled | Disabled | Disabled | Disabled | Not supported operation mode | |
802.3at w/o USB | 25W | 4/4 | 4/4 | Enabled | Enabled | Disabled | Disabled | |
802.3at w/ USB | 25W | 2/4 | 4/4 | Enabled | Disabled | Enabled | Disabled | Alt AT mode config by AP CLI |
802.3bt/Class 5 | 35W | 4/4 | 4/4 | Enabled | Enabled | Enabled | Disabled | |
803.3bt/Class 6 | 4/4 | 4/4 | Enabled | Enabled | Enabled | Disabled | 51W by H/W negotiation | |
802.3bt/Class 7 | 4/4 | 4/4 | Enabled | Enabled | Enabled | Enabled | 62W by H/W negotiation | |
PoE injector (Model 480125A) | 4/4 | 4/4 | Enabled (1Gbps speed) | Enabled | Enabled | Disabled | Force to 802.3bt/Class 5 | |
PoE injector | 4/4 | 4/4 | Enabled | Enabled | Enabled | Enabled | Force to 802.3bt/Class 7 |
T350c
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 1Gbps Eth | |
---|---|---|---|---|
802.3af | 2/2 (19dBm) | 2/2 (18dBm) | Enabled | |
802.3at/PoE injector | 25W | 2/2 | 2/2 | Enabled |
T350d
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 1Gbps Eth | USB | |
---|---|---|---|---|---|
DC | 2/2 | 2/2 | Enabled | Enabled | |
802.3af | 2/2 (19dBm) | 2/2 (18dBm) | Enabled | Disabled | |
802.3at/PoE injector | 25W | 2/2 | 2/2 | Enabled | Enabled |
T350SE
LLDP Power Ask | 2.4G Tx/Rx | 5G Tx/Rx | 1Gbps Eth | USB | |
---|---|---|---|---|---|
DC/PoE injector | 2/2 | 2/2 | Enabled | Enabled | |
802.3at | 25W | 2/2 | 2/2 | Enabled | Enabled |
802.3af | 2/2 (16dBm) | 2/2 (16dBm) | Enabled | Disabled |