AP Details Report

The AP Details Report provides details about one specific access point.

You can reach this report by either clicking on a hyperlink of an AP name from another dashboard, or by clicking AP Details on the navigation bar. If you click AP Details to get to the AP Details Report, you then need to enter the MAC address of the AP whose details you want to view.

The following figure shows only the upper portion of the AP Details Report screen:

Figure 1. AP Details Report (upper portion)

The AP Details report consists of 17 sections and are described in the following table. Figures showing each of these sections appear later.

1 Summary Contains basic information about the AP. The AP in this example figure above is AP17.
2 Performance Contains performance data about the access point named AP17 in the example figure above.
3DetailsContains some details about the example AP17 access point, including showing the nested hierarchy of how the administrator has set up the APs in the network.
4StatsContains statistics specific to the example AP 17 access point.
5Uptime HistoryA line graph shows when this AP has been up or down over different time periods.
6Traffic TrendTwo type of line graphs depict traffic by usage, and two line graphs depict traffic by radio type for this AP.
7 Unique Clients Trend Over TimeTwo line graphs depict unique clients associated with this AP. One graph shows the number of unique clients and the other shows the traffic generated by unique clients - both over specified time periods.
8 Top 10 Clients by Traffic VolumeA pie chart and line graph depict the clients that have generated the largest volume of traffic over this AP over a specified period of time.
9 Top 10 Applications by Traffic VolumeA pie chart and line graph depict the applications that have generated the largest volume of traffic over this AP over a specified time period.
10 Top SSIDs by TrafficA table lists the SSIDs that have generated the most traffic associated with this AP over a specified time period. An SSID is a logical group of APs. An AP can belong to multiple SSIDs.
11SessionsA table provides details for whatever number of client sessions that you specify for this AP.
12RSS TrendA line graph depicts the received signal strength trends over time for this AP.
13SNR TrendA line graph depicts the signal-to-noise ratio trends over time for this AP.
14Airtime Utilization TrendTwo line graphs depict the airtime utilization for this AP, by radio type, over a specified time period.
15Clients DetailsA table provides details for however many top clients for this AP that you specify.
16AlarmsA table lists the alarms that have been generated for this AP for the time period that you specify.
17EventsA table lists the events that have been generated for this AP for the time period that you specify.