APs & Controllers Report

The APs & Controllers report provides details on AP inventory, AP reboots, AP software version, AP models and AP Alarms.

The following figure shows only the upper portion of the Access Points dashboard that appears when you click APs & Controllers on the navigation bar.

Figure 1. APs & Controllers Dashboard (upper portion)

The APs & Controllers report consists of 18 sections, which are listed in the table below. Figures showing each of these sections appear later.

Note: All counts shown in bar charts, pie charts and tables are exact counts. The counts in trend charts are approximate.
1 Overview Contains an overview of the AP inventory – how many APs are connected, how many reboots, and so on.
2 Top 10 APs By Offline Duration (graph) Contains the APs that have been disconnected over a specified duration. The APs are ordered from longest offline duration to shortest offline duration.
3 AP Count Trend A pie chart and graph show the number of available APs on the network based on the total number of APs and its online status.
4 AP Status Trends A line chart shows the trend of various AP statuses such as online, offline, provisioned, discovery and so on.
5 Top 10 AP Models A pie chart and graph contain the top APs models by count in the network, along with the trend of APs models over a specified time frame.
6 Top 10 AP Software Versions A pie chart and graph contain the top APs software versions by AP count in the network, along with the trend of APs software versions over a specified time frame.
7 Top 10 AP Reboot Reasons A pie chart and graph list the most common reasons why the APs in your network have restarted over a specified time frame.
8 Top 10 APs by Reboot Counts A pie chart and graph contain the top APs that restarted, along with the APs based on the number of restart over a specified time frame.
9 Top 10 AP Alarm Types A pie chart and graph contain the Top 10 Alarm types that have been generated, along with number of occurrences generated over a specified time frame.
10 Top AP Models A table lists the distribution of AP models in the network.
11 Top AP Software Versions A table lists the top AP software versions.
12 Top APs by Offline Duration (table) A table lists the APs that are offline over a specified duration. The APs are ordered from longest offline duration to shortest offline duration.
13 Top APs by Reboot Count A table lists the APs that have restarted over a specified time.
14 APs Configured in Multiple Systems A table lists APs that have been associated with multiple controllers.
15 AP Details for Online/Offline Status A table lists the APs on the network based on its online or offline status with AP name, IP address, location, model, controller and status.
16 AP Details for Other Statuses A table lists the APs on the network based on AP name, IP address, location, model, controller and status
17 Resource Utilization A table shows the CPU, memory and disk utilization percentages for each controller in your system.
18 License Utilization A table shows the licenses available and consumed for the APs for each system.
19 KRACK Assessment A table shows the KRACK vulnerability status of all Access Points that are filtered to be displayed.