Uploads a copy of the running configuration file from a FastIron device to an SCP server.

copy running-config scp { ipv4-address | ipv4-hostname | ipv6 { ipv6-address | ipv6-hostname } outgoing-interface { ethernet stackid/slot/port | ve ve-number } } [ public-key { dsa | rsa } ] [ remote-port ] remote-filename
ipv4-address
Specifies the IPV4 address of the SCP server.
ipv4-hostname
Specifies the IP hostname of the SCP server.
ipv6
Specifies the IPV6 address method for SCP file transfer.
ipv6-address
Specifies the IPV6 address of the SCP server. You must specify this address in hexadecimal using 16-bit values between colons, as documented in RFC 2373.
ipv6-hostname
Specifies the IPv6 hostname of the SCP server.
outgoing-interface
Specifies the interface to be used to reach the remote host.
ethernet stackid/slot/port
Configures an Ethernet interface as the outgoing interface.
ve ve-number
Configures a virtual interface (VE) as the outgoing interface.
public-key
Specifies the type of public key authentication to use for the connection, either digital signature algorithm (DSA) or Rivest, Shamir, and Adelman (RSA) . If you do not configure this parameter, the default authentication type is password.
dsa
Specifies DSA as the public key authentication.
rsa
Specifies RSA as the public key authentication.
remote-port
Specifies the remote port number for the TCP connection.
remote-filename
Specifies the name of the file in the SCP server that is going to be uploaded. You can specify up to 127 characters for the filename.

Privileged EXEC mode

You are prompted for username and password when you configure this command.

The following example uploads a copy of the running configuration file from a FastIron device to a 172.26.51.180 SCP server:

device# copy running-config scp 172.26.51.180 runConfig
Release version Command history
08.0.20 This command was introduced.