area virtual-link (OSPFv3)

Creates or modifies virtual links for an area.

area { ip-addr | decimal } virtual-link A.B.C.D [ dead-interval time | hello-interval time | hello-jitter interval | retransmit-interval time | transmit-delay time ]
no area virtual-link

No virtual links are created.

ip-addr
Area address in IP address format.
decimal
Area address in decimal format.
A.B.C.D
ID of the OSPFv3 device at the remote end of the virtual link.
dead-interval time
How long a neighbor device waits for a hello packet from the current device before declaring the device down. This value must be the same for all devices and access servers that are attached to a common network. Valid values range from 3 through 65535 seconds. The default is 40 seconds.
hello-interval time
Time between hello packets that the device sends on an interface. The value must be the same for all devices and access servers that are attached to a common network. Valid values range from 1 through 65535 seconds. The default is 10 seconds.
hello-jitter interval
Sets the allowed jitter between hello packets. Valid values range from 1 through 50 percent (%). The default value is 10%.
retransmit-interval time
Time between Link State Advertisement (LSA) retransmissions for adjacencies belonging to the interface. Set this interval to a value larger than the expected round-trip delay between any two devices on the attached network. Valid values range from 0 through 3600 seconds. The default is 5 seconds.
transmit-delay time
Estimated time required to send an LSA on the interface. This value must be an integer greater than zero. The age of each LSA in the update packet is incremented by the value of this parameter before transmission occurs. Valid values range from 0 through 3600 seconds. The default is 1 second.

OSPFv3 router configuration mode

OSPFv3 router VRF configuration mode

The values of the dead-interval and hello-interval parameters must be the same at both ends of a virtual link. Therefore, if you modify the values of these parameters at one end of a virtual link, you must make the same modifications on the other end of the link. The values of the other virtual link parameters do not require synchronization.

The no form of the command removes a virtual link.

The following example creates a virtual link for an area whose decimal address is 1, and where the ID of the OSPFv3 device at the remote end of the virtual link is 209.157.22.1.


device# configure terminal
device(config)# ipv6 router ospf
device(config-ospf6-router)# area 1 virtual-link 209.157.22.1