Displays information about the software resources used.

show ipv6 multicast resource [ vlan vlan-num ]
vlan vlan-num
Displays information for the specified VLAN only.

User EXEC mode

The show ipv6 multicast resource command displays the following information:

Output Field

Displays

alloc

The allocated number of units.

in-use

The number of units currently used.

avail

The number of available units.

get-fail

The number of resource failures

Note:

It is important to pay close attention to this field.

limit

The upper limit of this expandable field. The multicast listening discovery (MLD) group limit is configured using the system-max mld-snoop-group-addr command. The snoop mcache entry limit is configured using the system-max mld-snoop-mcache command.

get-mem

The current memory allocation. This number should continue to increase.

size

The size of a unit (in bytes).

init

The initial allocated amount of memory.

Note: This number can be increased. (More memory can be allocated if necessary.)

This example shows information about the software resources:

device> show ipv6 multicast resource
                      alloc in-use  avail get-fail    limit  get-mem  size init
mld group               512      9    503        0    32000      272    28  256
mld phy port           1024     16   1008        0   200000      279    21 1024
snoop group hash        512      9    503        0    59392      272    20  256
.... Entries deleted
total pool memory 194432 bytes
has total 1 forwarding hash
Available ipmc: 4061