show inline power debug-info
-
- Last UpdatedAug 13, 2021
- 1 minute read
Displays inline power debug information.
stack_unit
| Displays inline power debug information for the specified stack unit or SPX unit ID.
|
unit/slot/port
| Displays inline power debug information for the specified interface.
|
Privileged exec mode
The command prints the complete output of show inline power port-id plus the last five hardware port states, and the last five software port states.
Use the following command to display inline power information that is of use in debugging the configuration.
device(config)#show inline power debug-info 2/1/1
Port Admin Oper ---Power(mWatts)--- PD Type PD Class Pri Fault/
State State Consumed Allocated Error
--------------------------------------------------------------------------
2/1/1 On On 13200 15400 802.3af Class 3 3 n/a
configCmd:Legacy Off, hwEvLatch:0, overdrive:Enabled, pair4En:1
Last 5 HW port status:
1:0x1A User OFF 2:0x01 af/at PD Detected
3:0x1E Underload State 4:0x1B Detection in Progress
5:0x01 af/at PD Detected
Max Power Capability for 2pair PD :45000 mWatts
Highest Power Requested by PD Through LLDP/CDP :n/a
Release version | Command history |
---|---|
08.0.50 | This command was introduced. |
08.0.61 | The output was enhanced with PoE overdrive information. |
08.0.90 | The output was modified to display overdrive and legacy PD detection configuration information. |