Displays IPv6 PIM traffic statistics.

show ipv6 pim traffic [ vrf vrf-name ] [ join-prune ] [ rx | tx ]
vrf vrf-name
Specifies information for a VRF instance.
join-prune
Specifies displaying join and prune statistics.
rx
Specifies displaying received PIM traffic statistics.
tx
Specifies displaying transmitted PIM traffic statistics.

Privileged EXEC mode

PIM control packet statistics for interfaces that are configured for standard PIM are listed first by the display.

The show ipv6 pim traffic command displays the following information:

Output Field

Description

Port

The port or virtual interface on which the IPv6 PIM interface is configured.

HELLO

The number of IPv6 PIM Hello messages sent or received on the interface.

JOIN-PRUNE

The number of Join or Prune messages sent or received on the interface.
Note: Unlike PIM dense, PIM Sparse uses the same messages for Joins and Prunes.

ASSERT

The number of Assert messages sent or received on the interface.

REGISTER GRAFT (DM)

The number of Register messages sent or received on the interface.

REGISTER STOP (SM)

The number of Register Stop messages sent or received on the interface.

BOOTSTRAP MSGS (SM)

The number of bootstrap messages sent or received on the interface.

CAND. RP ADV. (SM)

The total number of Candidate-RP-Advertisement messages sent or received on the interface.

Register Graft (DM)

Err

The total number of MLD messages discarded, including a separate counter for those that failed the checksum comparison.

This example shows PIM traffic statistics:


Device# show ipv6 pim traffic
Port    HELLO     JOIN-PRUNE  ASSERT    REGISTER  REGISTER  BOOTSTRAP CAND. RP  Err
                                      GRAFT(DM) STOP(SM)  MSGS (SM) ADV. (SM)
-------+---------+-----------+---------+---------+---------+---------+---------+---
       Rx        Rx          Rx        Rx        Rx        Rx        Rx        Rx
------+---------+-----------+---------+---------+---------+---------+---------+---
v170    0         0           0         0         0         0         0         0
v501    0         0           0         0         0         0         0         0
v503    3302      2524        0         0         0         0         0         0
Port    HELLO     JOIN-PRUNE  ASSERT    REGISTER  REGISTER  BOOTSTRAP CAND. RP  Err
                                      GRAFT(DM) STOP(SM)  MSGS (SM) ADV. (SM)
-------+---------+-----------+---------+---------+---------+---------+---------+---
       Tx        Tx          Tx        Tx        Tx        Tx        Tx
------+---------+-----------+---------+---------+---------+---------+---------+---
v170    3576      0           0         0         0         0         0
v501    1456      0           0         0         0         0         0
v503    1456      1314        0         0         0         2         0

This example shows the number of received IPv6 PIM Hello packets dropped on interface 1/1/9 to because an ACL to control neighbor access is configured on it.

Device#show ipv6 pim traffic rx
Port    HELLO  JN-PRN  ASSERT  REG     REG      BTSTRP    CAND RP  Err
                              GRFT(DM) STOP(SM)  MSGS(SM)  ADV.(SM)

-------+--------+------+------+------+------+---------+----------+-----
        Rx       Rx      Rx     Rx     Rx        Rx        Rx
Rx
-------+-------+------+------+-------+------+---------+---------+------
e1/1/1  0       0        0      0      0         0         0      0
e1/1/9  924     0        0      0      0         5         0      914
e1/1/12 0       0        0      0      0         0         0      0
v20     0       0        0      0      0         0         0      0
v60     0       0        0      0      0         0         0      0
v310    0       0        0      0      0         0         0      0
v360    0       0        0      0      0         0         0      0
Release version Command history
08.0.20a This command was modified to display, in the Err column, received Hello packets dropped on an interface because of an ACL to control neighbor access.