show version
-
- Last UpdatedAug 13, 2021
- 3 minutes read
Displays the new flash image running on the device.
Privileged EXEC mode
Depending on device support, the serial numbers of the pluggable or fixed modules are displayed in the output. The role of the stack unit and its boot-up ID are displayed in the last line of command output. No role is displayed for standalone units. Show version also displays the recommended u-boot version, even while displaying details for remote units and PEs.
Whenever current boot-version is not same as the recommended boot-monitor version, it will display alert message for the user to indicate the mismatch in boot-monitor version.
Beginning with 08.0.90, there will be primary and secondary partitions for the boot image.
Note: Current boot-monitor version may be older or newer to the recommended version, to receive the alert message.
Similar information is displayed for the show version unit <unit num> CLI. This information will be displayed for each unit in standalone as well stacking or Campus fabric (SPX) environment.
Beginning with FastIron 8.0.92 release, ICX 7150-C08P will be supporting a new BCM53443 SoC chipset. FastIron 08.0.91 builds will not be allowed to download on ICX 7150-C08P with BCM53443 SoC.
The following table shows the reason for the system reload and the change in show version output command for ICX7650 and ICX7850 devices .
Reason for reloading | Output |
---|---|
ISSU upgrade | The system : started=warm start reloaded=by "issu". |
Cold start/boot mode invalid/power cycle | The system : started=cold start. |
Software upgrade/downgrade, user interface/reset button | The system : started=warm start reloaded=by "reload" |
FI crash/linux signal | The system : started=warm start reloaded=by "crash" |
FI soft lockup watchdog timeout | The system : started=warm start reloaded=by "watchdog |
Joining/leaving stack | The system : started=warm start reloaded=by "stack" |
Factory button(holding button for 10s) | The system : started=factory reset reloaded=by "factory reset" |
The following is an example of the output displayed from the show version command on an ICX 7850 device.
device# show version
Copyright (c) Ruckus Networks, Inc. All rights reserved.
UNIT 1: compiled on Feb 5 2019 at 23:40:39 labeled as TNR08090dev
(62651708 bytes) from Primary TNR08090dev.bin (UFI)
SW: Version 08.0.90devT233
Compressed Primary Boot Code size = 1573376, Version:10.1.15T235 (tnu10115)
Compiled on Thu Jan 31 07:09:04 2019
HW: Stackable ICX7850-32Q
==========================================================================
UNIT 1: SL 1: ICX7850-32Q-L3-BASE 12-port Management Module
Serial #:FLU3321P00L
Software Package: ICX7850_L3_SOFT_PACKAGE
Current License: l3-prem
P-ASIC 0: type B870, rev 01 Chip BCM56870_A0
==========================================================================
UNIT 1: SL 2: ICX7800-12X100G 12-port 1200G Module
==========================================================================
UNIT 1: SL 3: ICX7800-8X100G 8-port 800G Module
==========================================================================
2000 MHz ARM processor ARMv8 88 MHz bus
8192 KB boot flash memory
2048 MB code flash memory
3910 MB DRAM
STACKID 1 system uptime is 42 second(s)
The system started at 06:56:20 GMT+00 Tue Jan 02 2001
The system : started=warm start reloaded=by "reload"
*** NOT FOR PRODUCTION ***
The following is an example of the output displayed from the show version command on an ICX 7150-C08P device.
ICX 7150-C08P# show version
Copyright (c) Ruckus Networks, Inc. All rights reserved.
UNIT 1: compiled on Mar 29 2019 at 11:36:35 labeled as SPS08091dev
(28903684 bytes) from Primary SPS08091dev.bin_hurricane (Non-UFI)
SW: Version 08.0.91devT211
Compressed Primary Boot Code size = 786944, Version:10.1.16T225 (mnz10116dev)
Compiled on Sat Mar 16 06:48:46 2019
HW: ICX7150-C08-POE
==========================================================================
UNIT 1: SL 1: ICX7150-C08-2X1G POE 8-port Management Module
Serial #:FMF3209Q003
Software Package: BASE_SOFT_PACKAGE
P-ASIC 0: type 8443, rev 11 Chip BCM53443_B0
==========================================================================
UNIT 1: SL 2: ICX7150-2x1GF 2-port 2G Module
==========================================================================
1000 MHz ARM processor ARMv7 88 MHz bus
8192 KB boot flash memory
2048 MB code flash memory
1024 MB DRAM
STACKID 1 system uptime is 8 second(s)
The system started at 00:01:15 GMT+00 Thu Jan 01 1970
The system : started=cold start
Release version | Command history |
---|---|
08.0.30j | The output of the show version command is updated when a module is removed form the device. |
08.0.60 | The command has been modified to show both original factory-installed license and current license. |
08.0.61 | The command has been modified to add license information for individual stack units. |
08.0.80 | The output prompts you with a warning message if there is a mismatch with the recommended u-boot version. |