Configures how often the device sends general queries when IP multicast traffic reduction is set to active mode.

ip multicast query-interval interval
no ip multicast query-interval interval

The query interval is 125 seconds.

interval
Specifies the time, in seconds, between queries. The range is 10 through 3600 seconds. The default is 125 seconds.

Global configuration mode

The no form of this command restores the query interval to 125 seconds.

You can configure this command only when IP multicast traffic reduction is set to active IGMP snooping mode.

When multiple queries are connected, they must all be configured for the same interval.

This example configures the time between queries to 120 seconds.

Device(config)#ip multicast query-interval 120