show rate-limit broadcast
-
- Last UpdatedJul 20, 2017
- 1 minute read
Displays the broadcast limit configured on the device.
User EXEC mode
Privileged EXEC mode
Global configuration mode
Interface configuration mode
The following example is sample output from the show rate-limit broadcast command. The output displays the broadcast limit or broadcast and multicast limit for each port to which it applies.
device# show rate-limit broadcast
Broadcast/Multicast Limit Settings:
Port Limit Packets/Bytes Packet Type(s)
4 1245184 Bytes Broadcast + Multicast Bytes
14 65536 Packets Broadcast only
23 131072 Packets Broadcast + Multicast