show license installed
-
- Last UpdatedNov 11, 2022
- 1 minute read
Displays detailed information about Self Authenticated Upgrade licenses installed on a device.
Privileged EXEC mode
The command can be used on a standalone device or on the active controller for a stack.
The show license installed command displays the following information:
Output field | Description |
---|---|
Unit | Unit number assigned in the stack. For standalone units, the unit number is 1. |
License Name | Name of Software Authenticated Upgrade (SAU) license installed. |
L3 Premium | (Yes, No) Indicates whether Layer 3 features are enabled by the license. |
Port Speed Upgrade | (Yes, No) Indicates whether the license allows ports to be upgraded from the default speed (1 Gbps). |
Speed | Speed to which ports covered by the license can be upgraded (10 Gbps). |
Ports | Indicates the number of ports covered by the license. |
MACsec | Indicates whether a MACsec license is installed. |
SerialNo (L3/ICX7150) | License serial number. ICX7150: the serial number for ICX7150 platform; L3: L3 license serial number for all other ICX platform |
SerialNo(PoD/MACsec) | License serial number. PoD: PoD license serial number for ICX7250 platform; MACsec: MACsec license serial number for ICX7450/IX7650 platforms. |
The following example shows a 2x10G license installed on stack unit 1. Stack unit 2 has 8x10G and Layer 3 Premium licenses.
ICX7250-24P Router# show license installed
Unit License Name L3 Premium Port Speed Upgrade Speed Ports MACsec SerialNo (L3/ICX7150) SerialNo(PoD/MACsec)
1 L3-PREM-2X10G Yes Yes 10G 2 NA PR320400289 PR320400290
2 L3-PREM-8x10G Yes Yes 10G 8 NA PR320400291
ICX7250-24P Router#
Release version | Command history |
---|---|
08.0.80 | This command was enhanced to support all ICX platforms that support SAU licensing. |
08.0.61 | This command was introduced. |