show stack stack-ports
-
- Last UpdatedJul 02, 2019
- 1 minute read
Displays status information about stack-ports.
Privileged EXEC mode
Global configuration mode
For ICX devices, an equal sign is used to indicate connections between trunk ports and the up port status is listed for all trunked ports. The show stack stack-ports command displays the following information:
Output field | Description |
---|---|
U# or ID | Stack unit identification number. |
Stack-port 1 | Indicates port status (up or down) and identifies the port by number (stack-ID/slot/port). |
Stack-port 2 | Indicates port status (up or down) and identifies the port by number (stack-ID/slot/port). |
Stack-ID up (stack-ID/slot/port) | Indicates status (up or down) for the stack unit and the status (up or down) of all configured stacking ports on the unit by number (stack-ID/slot/port). |
The following output displays information about stack port status. Equal signs (=) in command output show connections between trunk ports.
device(config-unit-3)# show stack stack-ports
standby active
+---+ +---+ +---+
2/1| 3 |2/4==2/4| 1 |2/1==2/1| 2 |
+---+ +---+ +---+
U# Stack-port1 Stack-port2
1 up 1/2/1 to 1/2/3 up 1/2/4 to 1/2/6
up ports: 1/2/1, 1/2/2, 1/2/3
up ports: 1/2/4, 1/2/5, 1/2/6
2 up 2/2/1 to 2/2/3 none
up ports: 2/2/1, 2/2/2, 2/2/3
up ports: 1/2/4, 1/2/5, 1/2/6
3 up* 3/2/1 to 3/2/3 up 3/2/4 to 3/2/6
up ports: 3/2/1, 3/2/2, 3/2/3
up ports: 3/2/4, 3/2/5, 3/2/6
Note: *: Port is up in IEEE mode, not in HiGig mode.