show ip dhcp-server flash
-
- Last UpdatedJul 20, 2017
- 1 minute read
Displays the lease-binding database stored in the flash memory.
Global configuration mode
User EXEC mode
The show ip dhcp-server flash command displays the following information:
Output field | Description |
---|---|
IP Address | The IP address of the flash memory lease-binding database. |
Client-ID/Hardware address | The address of the client. |
Lease expiration | The time when the lease will expire. |
Type | The type of lease. |
The following example displays details of the lease-binding database stored in the flash memory.
device# show ip dhcp-server flash
Address Pool Binding:
IP Address Client-ID/ Lease expiration Type
Hardware address
192.168.1.2 0000.005d.a440 0d:0h:18m:59s Automatic
192.168.1.3 0000.00e1.26c0 0d:0h:19m:8s Automatic