area stub (OSPFv2)

Creates or deletes a stub area or modifies its parameters.

area { ip-addr | decimal } stub metric [ no-summary ]
no area stub

No areas are created.

A.B.C.D
Area address in IP address format.
decimal
Area address In decimal format.
metric
Additional cost for using a route to or from this area. Valid values range from 1 through 6777215.
no-summary
When configured on the ABR, this parameter prevents any Type 3 and Type 4 summary LSAs from being injected into the area. The only exception is that a default route is injected into the stub/totally stubby area by the ABR as a Type 3 LSA. Enabling this parameter makes the area a so-called totally stubby area, which can only have Types 1 and 2. This parameter is disabled by default.

OSPF router configuration mode

OSPF router VRF configuration mode

Once created, the type of the area cannot be changed. The only exception to this rule is that a NSSA or stub area can be changed to a totally NSSA or a totally stub area, respectively.

The no form of the command deletes a stub area.

The following example sets an additional cost of 5 on a stub area called 2.


device# configure terminal
device(config)# router ospf
device(config-ospf-router)# area 2 stub 5