ip route bfd
-
- Last UpdatedMay 24, 2024
- 2 minutes read
Enables Bidirectional Forwarding Detection (BFD) and configures BFD session parameters for IP static routes.
BFD is not configured for IP static routes.
nexthop-ip-addr | Specifies the next-hop IP address for the IP static route.
|
min-tx
transmit-time | Specifies the interval, in milliseconds, a device waits to send control packets to BFD peers. Valid values range from 50 through 50000 milliseconds. The default is 300.
|
min-rx
receive-time | Specifies the interval, in milliseconds, a device waits to receive control packets from BFD peers. Valid values range from 50 through 50000 milliseconds. The default is 300.
|
multiplier
number | Specifies the number of consecutive BFD control packets that must be missed from a BFD peer before BFD determines that the connection to that peer is down. Valid values range from 2 through 50. The default is 3.
|
multi-hop | Specifies a multi-hop BFD session.
|
local-ip-address | Specifies a local source IP address to use for the multi-hop BFD session.
|
passive | Specifies that the BFD session operates in passive mode.
|
Address family IPv4 VRF configuration mode
Global configuration mode
BFD must be configured individually for each static route.
It is recommended to use the default values.
This command is supported for RUCKUS ICX 7750 and ICX 7850 devices. The no form of the command removes the configured BFD session parameters.
The following example configures a BFD session on an IP static route. The default BFD session timer values are applied.
device# configure terminal
device(config)# ip route bfd 10.1.1.1
device(config)# ip route bfd 10.1.1.1
The following example configures a BFD session on an IP static route and sets specific BFD session parameters.
device# configure terminal
device(config)# ip route bfd 10.1.1.1
device(config)# ip route bfd 10.1.1.1 min-tx 280 min-rx 280 multiplier 4
The following example configures a BFD multi-hop session on an IP static route and sets specific BFD session parameters.
device# configure terminal
device(config)# ip route bfd 10.1.1.1
device(config)# ip route bfd 10.1.1.1 multi-hop 10.2.2.2 min-tx 280 min-rx 280 multiplier 4
The following example sets a BFD multi-hop session as passive.
device# configure terminal
device(config)# ip route bfd 10.1.1.1
device(config)# ip route bfd 10.1.1.1 multi-hop 10.2.2.2 passive
The following example configures a BFD session for an IP static route in a non-default VRF instance.
device# configure terminal
device(config)# ip route vrf white bfd 10.2.2.2
Release version | Command history |
---|---|
08.0.90 | This command was introduced. |