Displaying user-configurable scheduler profile information

Follow these steps to display configurable scheduler profile information.

  1. Display a specific profile. The following profile is from the ICX 7650.
    
    device# show qos scheduler-profile test
    User Scheduler Profile: test	Scheduling Option: Mixed-SP-WRR
    
    Ports attached: (U1)   --
    Ports attached: (U2)   --
    Ports attached: (LAG)  --
    Ports attached: (LAG)  -- Unicast per 
    Queue details:               Bandwidth%
    Traffic Class 0                     15%
    Traffic Class 1                     15%
    Traffic Class 2                     15%
    Traffic Class 3                     15%
    Traffic Class 4                     15%
    Traffic Class 5                     25%
    Traffic Class 6                     sp
    Traffic Class 7                     sp
    Multicast per Queue details: Bandwidth%
    Traffic Class 0                     15%
    Traffic Class 1                     15%
    Traffic Class 2                     15%
    Traffic Class 3                     15%
    Traffic Class 4                     15%
    Traffic Class 5                     25%
    Traffic Class 6                     sp
    Traffic Class 7                     sp
                                                                      
    Minimum Guaranteed Rate:
    Unicast per Queue details:  Bandwidth%
    Traffic Class 0                      0
    Traffic Class 1                      0
    Traffic Class 2                      0
    Traffic Class 3                      0
    Traffic Class 4                      0
    Traffic Class 5                      0
    Traffic Class 6                      0
    Traffic Class 7                      0
    
  2. Display all user profiles.
    
    device# show scheduler-profile all
    
    User Scheduler Profile: test	Scheduling Option: Mixed-SP-WRR
    
    Ports attached: (U1)      --
    Ports attached: (U2)      --
    Ports attached: (LAG)     --
    Ports attached: (LAG)     --
    Unicast per Queue details:   Bandwidth%
    Traffic Class 0                     15%
    Traffic Class 1                     15%
    Traffic Class 2                     15%
    Traffic Class 3                     15%
    Traffic Class 4                     15%
    Traffic Class 5                     25%
    Traffic Class 6                     sp
    Traffic Class 7                     sp
    Multicast per Queue details: Bandwidth%
    Traffic Class 0                     15%
    Traffic Class 1                     15%
    Traffic Class 2                     15%
    Traffic Class 3                     15%
    Traffic Class 4                     15%
    Traffic Class 5                     25%
    Traffic Class 6                     sp
    Traffic Class 7                     sp                            
    
    Minimum Guaranteed Rate:     Bandwidth%
    Unicast per Queue details:   Bandwidth%
    Traffic Class 0                      0%
    Traffic Class 1                      0%
    Traffic Class 2                      0%
    Traffic Class 3                      0%
    Traffic Class 4                      0%
    Traffic Class 5                      0%
    Traffic Class 6                      0%
    Traffic Class 7                      0%
    
    User Scheduler Profile: test2	Scheduling Option: Weighted round-robin
    
    Ports attached: (U1)   --
    Ports attached: (U2)   --
    Ports attached: (LAG)  --
    Ports attached: (LAG)  --
    Unicast per Queue details:   Bandwidth%
    Traffic Class 0                      3%
    Traffic Class 1                      3%
    Traffic Class 2                      3%
    Traffic Class 3                      3%
    Traffic Class 4                      3%
    Traffic Class 5                      3%
    Traffic Class 6                      7%
    Traffic Class 7                     75%
    Multicast per Queue details: Bandwidth%
    Traffic Class 0                      3%
    Traffic Class 1                      3%
    Traffic Class 2                      3%
    Traffic Class 3                      3%
    Traffic Class 4                      3%
    Traffic Class 5                      3%
    Traffic Class 6                      7%
    Traffic Class 7                     75%
    
    Minimum Guaranteed Rate:     Bandwidth%
    Unicast per Queue details:   Bandwidth%
    Traffic Class 0                      0%
    Traffic Class 1                      0%
    Traffic Class 2                      0%
    Traffic Class 3                      0%
    Traffic Class 4                      0%
    Traffic Class 5                      0%
    Traffic Class 6                      0%
    Traffic Class 7                      0%