Configuring the share level for an ingress buffer profile

Follow these steps to configure the share level for an ingress buffer profile.

The share level is the maximum number of buffers that a priority group (PG) can use as a portion of the of the total sharing pool.
Note: Configuration of the ingress buffer share level is supported only on Ruckus ICX 7250 and ICX 7450 devices.
  1. Enter global configuration mode.
    
    device# configure terminal
    
  2. Configure the share level.
    
    device(config)# qos ingress-buffer-profile prof1 priority-group 0 xoff level6-1/3
    
  3. Return to privileged EXEC mode.
    
    device(config)# exit
    
  4. Verify the configuration
    
    device# show qos ingress-buffer-profile prof1
    Ingress Buffer Profile: prof1
    Ports attached:  --
    Per PG Details:  XOFF Level:
    PG 0                     level6-1/3
    PG 1                     level1-1/64
    PG 2                     level2-1/32
    PG 3                     level2-1/32
    
  5. Save the configuration.
    
    device# write memory
    

Ingress buffer profile configuration example


device# configure terminal
device(config)# qos ingress-buffer-profile prof1 priority-group 0 xoff level6-1/3
device(config)# exit
device# show qos ingress-buffer-profile prof1
device# write memory