Configuring the share queue level for an egress buffer profile

The share level is the maximum number of buffers that a priority group (PG) can use as a portion of the total sharing pool.

Note: Configuration of the egress buffer share queue level is supported only on Ruckus ICX 7250, ICX 7450, ICX 7650, and ICX 7850 devices.
Follow these steps to configure the egress buffer share queue level.
  1. Enter global configuration mode.
    
    device# configure terminal
    
  2. Configure the share level.
    
    device(config)# qos egress-buffer-profile egress1 queue-share-level level3-1/16 7
    
  3. Return to privileged EXEC mode.
    
    device(config)# exit
    
  4. Verify the configuration
    
    device# show qos egress-buffer-profile egress1
    Egress Buffer Profile: egress1
    Ports attached:  --
    
     Per Queue Details:      Share Level:
    Queue 0                  level5-1/5
    Queue 1                  level4-1/9
    Queue 2                  level4-1/9
    Queue 3                  level4-1/9
    Queue 4                  level4-1/9
    Queue 5                  level4-1/9
    Queue 6                  level4-1/9
    Queue 7                  level3-1/16
    
  5. Save the configuration.
    
    device# write memory
    

Share queue level for an egress buffer profile configuration example


device# configure terminal
device(config)# qos egress-buffer-profile egress1 queue-share-level level3-1/16 7
device(config)# exit
device# show qos egress-buffer-profile egress1
device# write memory