Maximum number of LAGs

The following table lists the maximum number of LAGs you can configure on a RUCKUS ICX device and the valid number of ports in a LAG. The table applies to static and LACP ports.

Table 1. Maximum Number of LAGs

Model

Maximum Number of LAGs

Valid Number of Ports in a Group

Static

LACP

ICX 7850

ICX 7650

ICX 7450

ICX 7250

256 256 1 to 16
Note: The RUCKUS ICX device can scale up to a maximum of 2048 LAG ports only.

ICX 7150

128 128 1 to 8

The RUCKUS ICX 7150 can scale up to 1024 LAG ports and is also limited to the number of ports on the device.