Displaying IPv6 PIM Information

You can use various show commands to view information about IPv6 PIM.

Use one of the following commands to view IPv6 PIM information. The commands do not need to be entered in the specified order. Using these commands is optional and they can be entered in any order. For more information on the full list of show ipv6 pim commands, refer to the Ruckus FastIron Command Reference
  1. Enter the show ipv6 pim sparse command to display IPv6 PIM sparse configuration information.
    
    device> show ipv6 pim sparse 
    
    Global PIM Sparse Mode Settings
      Maximum Mcache         : 4096        Current Count              : 7
      Hello interval         : 30          Neighbor timeout           : 105
      Join/Prune interval    : 60          Inactivity interval        : 180
      Hardware Drop Enabled  : Yes         Prune Wait Interval        : 3
      Bootstrap Msg interval : 60          Candidate-RP Msg interval  : 60
      Register Suppress Time : 60          Register Probe Time        : 10
      Register Stop Delay    : 10          Register Suppress interval : 60
      SSM Enabled            : Yes         SPT Threshold              : 1
      SSM Group Range        : ff30::/32
      Route Precedence       : mc-non-default mc-default uc-non-default uc-default
      Embedded RP Enabled    : Yes
    
    
  2. Enter the show ipv6 pim interface command, and specify an interface, to display IPv6 PIM multicast information for the interface.
    
    device> show ipv6 pim interface ethernet 1/1/7
    
    Flags     : SM  - Sparse Mode v2
    ---------+---------------------------------------------------+----+---+---+---------+-------+----------------
    Interface|Global Address                                     |Mode|St |TTL|Multicast|  VRF  | DR   | Override
             |  + Designated Router                         Port |    |   |Thr|Boundary |       | Prio | Interval
    ---------+---------------------------------------------------+----+---+---+---------+-------+----------------
       e1/1/1 a141::1                                             SM   Ena   1 None      default 1       3000ms 
                + Itself                                         
    Total Number of Interfaces : 1
    
  3. Enter the show ipv6 pim group command to display IPv6 PIM group information.
    
    device> show ipv6 pim group
    
    Total number of groups: 1
    1    Group ff7e:a40:2001:3e8:27:0:1:2 
         Group member at  e1/3/1: v31
    
  4. Enter the show ipv6 pim bsr command to display bootstrap router (BSR) information. The following example shows information for a device that has been elected as the BSR.
    
    device> show ipv6 pim bsr
    
    PIMv2 Bootstrap information for Vrf Instance : default-vrf
    ------------------------------------------------------------------
    This system is the Elected BSR
    BSR address: 2006:1001::1. Hash Mask Length 64. Priority 32.
    Next bootstrap message in 00:01:00
    Configuration:
     Candidate loopback 1 (Address 2006:1001::1). Hash Mask Length 64. Priority 32.
    Next Candidate-RP-advertisment in 00:00:50
     RP: 2006:1001::1
      group prefixes:
      ff00:: / 8
     Candidate-RP-advertisement period: 60
     Candidate-RP-advertisement period: 60
     
     Candidate-RP-advertisement period: 60
    
  5. Enter the show ipv6 rp-candidate command to display candidate RP information.
    
    device> show ipv6 pim rp-candidate
    
    Next Candidate-RP-advertisement in 00:00:10
      RP: 1be::11:21
        group prefixes:
        ff00:: / 8
      Candidate-RP-advertisement period: 60
    
  6. Enter the show ipv6 pim rp-map command to display RP-to-group-mappings.
    
    device> show ipv6 pim rp-map
    
    Number of group-to-RP mappings: 3
    -------------------------------------------------------------------------------
    S.No  Group address   RP address
    -------------------------------------------------------------------------------
    1     ff07::c:1       3200:12::32
    2     ff07::c:2       3200:12::32
    3     ff07::c:3       3200:12::32
    Number of group-to-RP mappings: 3
    
  7. Enter the show ipv6 pim rp-set command to display the RP set list.
    
    device> show ipv6 pim rp-set
    
    Static RP
    ---------
    Static RP count: 1
    100::1
    Number of group prefixes Learnt from BSR: 0
    No RP-Set present   
    
  8. Enter the show ipv6 pim neighbor command to display information about IPv6 PIM neighbors.
    
    device> show ipv6 pim neighbor
    
    -------+--------+--------------------------+--------+---+
    PPort  |PhyPort |Neighbor                  |Holdtime|T  |
           |        |                          |sec     |Bit|   
    -------+--------+--------------------------+--------+---+-
    vv503   e2/1/11  fe80::204:ff:fe05:6         105      1  
                    + 2006:503::1001
    vv503    2/1/11  fe80::768e:f8ff:fe2c:cb80   105      1  
                     + 2006:503::1004
    Total Number of Neighbors : 2
    
  9. Enter the show ipv6 pim mcache command to display the IPv6 PIM multicast cache.
    
    device> show ipv6 pim mcache 
    
    IP Multicast Mcache Table
    Entry Flags    : SM  - Sparse Mode, SSM - Source Specific Multicast, DM - Dense Mode
                     RPT    - RPT Bit, SPT - SPT Bit, LSRC - Local Source, LRCV - Local Receiver
                     HW - HW Forwarding Enabled, FAST - Resource Allocated, TAG - Need For Replication Entry
                     REGPROB - Register In Progress, REGSUPP - Register Suppression Timer
                     MSDPADV - Advertise MSDP, NEEDRTE - Route Required for Src/RP,  PRUN - DM Prune Upstream
    Interface Flags: IM - Immediate, IH - Inherited, WA - Won Assert
                     MJ - Membership Join, MI - Membership Include, ME - Membership Exclude
                     BR - Blocked RPT, BA - Blocked Assert, BF - Blocked Filter, BI - Blocked IIF
    Total entries in mcache: 4
    1    (*, ff05::4422) RP 2006:1001::1, in v503 (tag e2/1/11), Uptime 1d 00:27:26 (SM)
         upstream neighbor fe80::204:ff:fe05:6 (2006:503::1001)
         Flags (0x002604a2) SM RPT LRCV TAG
         slow ports: ethe 3/1/1
         AgeSltMsk: 0,  IPMC:   417 , RegPkt: 0
         Forwarding_oif: 1, Immediate_oif: 1, Blocked_oif: 0
         L3 (SW) 1:
           e3/1/1(VL170), 1d 00:27:26/0, Flags: MJ
    2    (2006:170::1010, ff34::500) in v170 (tag e3/1/1), Uptime 00:37:51, Rate 0 (SM)
         Source is directly connected. RP 2006:1001::1
         Flags (0x20429ce1) SM SPT REG L2REG LSRC HW FAST TAG
         fast ports: ethe 2/1/11
         AgeSltMsk: 1,  IPMC:   417 , RegPkt: 0
         Forwarding_oif: 1, Immediate_oif: 1, Blocked_oif: 0
         L3 (HW) 1:
           TR(e2/1/11,e2/1/11)(VL503), 00:37:26/183, Flags: IM
        Src-Vlan: 170
    
  10. Enter the show ipv6 pim traffic command to display IPv6 PIM traffic statistics.
    
    device> show ipv6 pim traffic
    
    Port    HELLO     JOIN-PRUNE  ASSERT    REGISTER  REGISTER  BOOTSTRAP CAND. RP  Err
                                          GRAFT(DM) STOP(SM)  MSGS (SM) ADV. (SM)
    -------+---------+-----------+---------+---------+---------+---------+---------+---
           Rx        Rx          Rx        Rx        Rx        Rx        Rx        Rx
    ------+---------+-----------+---------+---------+---------+---------+---------+---
    v170    0         0           0         0         0         0         0         0
    v501    0         0           0         0         0         0         0         0
    v503    3302      2524        0         0         0         0         0         0
    Port    HELLO     JOIN-PRUNE  ASSERT    REGISTER  REGISTER  BOOTSTRAP CAND. RP  Err
                                          GRAFT(DM) STOP(SM)  MSGS (SM) ADV. (SM)
    -------+---------+-----------+---------+---------+---------+---------+---------+---
           Tx        Tx          Tx        Tx        Tx        Tx        Tx
    ------+---------+-----------+---------+---------+---------+---------+---------+---
    v170    3576      0           0         0         0         0         0
    v501    1456      0           0         0         0         0         0
    v503    1456      1314        0         0         0         2         0
    
  11. Enter the show ipv6 pim anycast-rp command to display information for an IPv6 PIM Anycast RP interface.
    
    device> show ipv6 pim anycast-rp
    
        Number of Anycast RP: 1
        Anycast RP: 1001::1
          ACL ID: 200
          ACL Name: my-anycast-rp-set
          ACL Filter: SET
          Peer List:
           1:1:1::1
           2:2:2::2
           3:3:3::3