Displaying PIM6 SM snooping information

To display information related to the PIM6 SM snooping outgoing interface (OIF) in the mcache, enter the show ipv6 multicast pimsm-snooping command.

device# show ipv6 multicast pimsm-snooping 

Example: Port: 1/7/3 (ref_count=1)
         ref_count: no of entries in pimsm snoop cache added this oif)

vlan 503, has 1 caches.
1    (* 2:3) has 1 pim join ports out of 1 OIF
     1/1/4 (ref_count=2), 

You can display PIM6 SM snooping information for VLANs. The show ipv6 multicast pimsm-snooping command can be entered at any level of the CLI.

device# show ipv6 multicast pimsm-snooping vlan 25

vlan 25, has 2 caches.
1    (0:11 1:3) has 2 pim join ports out of 2 OIF
     1/1/2 (age=30), 2/1/3 (age=30), 
     1/1/2 has 1 src: 15::11(30), 
     2/1/3 has 1 src: 15::11(30), 
2    (0:16 1:3) has 2 pim join ports out of 2 OIF
     2/1/3 (age=90), 1/1/2 (age=10), 
     1/1/2 has 1 src: 15::16(10), 

Refer to the Ruckus FastIron Command Reference for more information on PIM SM commands.