Displaying SSH Information

To display information about SSH connections, enter the show ip ssh command.


device# show ip ssh
Connection  Version  Encryption  Username  HMAC       Server Hostkey  IP Address  
Inbound:
     1      SSH-2    3des-cbc    Raymond   hmac-sha1  ssh-dss         10.120.54.2
Outbound:
     6      SSH-2    aes256-cbc  Steve     hmac-sha1  ssh-dss         10.37.77.15
SSH-v2.0 enabled; hostkey: DSA(1024), RSA(2048)

To display more detailed information about SSH connections, enter the show who command.


device# show who
       Console connections:
       Established
       you are connecting to this session
       2 minutes 56 seconds in idle
SSH server status: Enabled
SSH connections (inbound):
1. established, client ip address 10.2.2.1, server hostkey DSA
   1 minutes 15 seconds in idle
2. established, client ip address 10.2.2.2, server hostkey RSA
   2 minutes 25 seconds in idle
SSH connection (outbound):
3. established, server ip address 10.37.77.15, server hostkey RSA
	7 seconds in idle

To display SSH configuration information, enter the show ip ssh config command.

device# show ip ssh config
SSH server                 : Disabled
SSH port                   : tcp\22
Host Key                   : DSA 1024
Encryption                 : aes256-cbc, aes192-cbc, aes128-cbc, aes256-ctr, aes
                             192-ctr, aes128-ctr, 3des-cbc
Permit empty password      : No
Authentication methods     : Password, Public-key, Interactive <- all types enabled
                                                                   by default
Authentication retries     : 3
Login timeout (seconds)    : 120
Idle timeout (minutes)     : 0
Strict management VRF      : Disabled
SCP                        : Enabled
SSH IPv4 clients           : All
SSH IPv6 clients           : All
SSH IPv4 access-group      :
SSH IPv6 access-group      :
SSH Client Keys            : RSA(0)
Client Rekey               : 0 Minute, 0 KB
Server Rekey               : 0 Minute, 0 KB