Displaying IPsec module information

Some show commands can be used to display information about the status of an installed IPsec interface module and about the current utilization of the module.

  • Enter the show module command to display module status information.
    
    device# show module
    
           Module                                         Status Ports Starting MAC
    U1:M1  ICX7450-48 48-port Management Module             OK     48   cc4e.248d.f8d0
    U1:M2  ICX7400-4X10GF 4-port 40G Module                 OK     4    cc4e.248d.f901
    U1:M3  ICX7400-1X40GQ 1-port 40G Module                 OK     1    cc4e.248d.f905
    U2:M1  ICX7450-48 48-port Management Module             OK     48   cc4e.248e.4990
    U2:M2  ICX7400-4X10GF 4-port 40G Module                 OK     4    cc4e.248e.49c1
    U2:M3  ICX7400-SERVICE-MOD Module                       OK     0
    U2:M4  ICX7400-1X40GQ 1-port 40G Module                 OK     1    cc4e.248e.49c9
    U3:M1  ICX7450-48 48-port Management Module             OK     48   cc4e.248e.4490
    U3:M2  ICX7400-4X10GF 4-port 40G Module                 OK     4    cc4e.248e.44c1
    U3:M3  ICX7400-1X40GQ 1-port 40G Module                 OK     1    cc4e.248e.44c5
    U3:M4  ICX7400-1X40GQ 1-port 40G Module                 OK     1    cc4e.248e.44c9
    
    
  • Enter the show ipsec card-utilization command to display information about the current utilization of the IPsec interface module.
    
    device# show ipsec card-utilization
    
    IPSEC Module     : 1/4, admin: UP
    
    card-utilization :
     Tx pkt count           : 2181783416   Rx pkt Count            : 2181782549
     Tx pkt/sec             : 30104535     Rx pkt/sec              : 30104483
     Tx byte count          : 208735473958 Rx byte Count           : 306526015230
     Tx bytes/sec           : 4166829344   Rx bytes/sec            : 4890915108
     Encrypt In Utilization : 53.75%       Encrypt Out Utilization : 100.00%
     Decrypt In Utilization : 100.00%      Decrypt Out Utilization : 93.24%